IESNA:LM-63-2002
[TEST]P948648
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17894
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2791.1 2620.5 2472.5 2297.3 2122.2 2013.7 1975.3 1980.9 2013.7 2055.5
2251 2857.8 3843.2 4830.8 5829.8 6594.8 7270.5 7801.6 8345.2 8694.3
8720.3 8287.5 6354.1 5536 4605.9 3130.1 1939.1 1532.3 1029.4 542.4
271.2 205.7 131.1 76.8 30.5 0 0
2791.1 2644.2 2496.2 2322.2 2144.8 2035.2 1994.5 1991.1 2019.3 2057.8
2208.1 2734.6 3681.6 4791.3 5749.5 6546.2 7247.9 7854.7 8363.3 8766.7
8857.1 8500 6632.1 5676.1 4790.1 3330.2 2064.5 1589.9 1064.5 569.5
316.4 248.6 169.5 110.7 72.3 17 0
2791.1 2640.8 2501.9 2336.9 2164 2056.6 2011.4 2002.4 2020.5 2055.5
2153.8 2540.3 3351.6 4410.5 5437.6 6353 7182.4 7892 8513.5 9031.1
9220.9 9063.9 8472.9 6661.4 5586.8 4122.3 2586.6 1862.3 1354.9 792.1
533.4 440.7 385.3 320.9 220.4 38.4 0
2791.1 2656.7 2523.3 2379.8 2225 2109.7 2058.9 2038.5 2045.3 2072.5
2121 2322.2 2860.1 3730.2 4765.3 5799.2 6817.4 7790.3 8660.4 9289.9
9671.8 9723.8 9441.3 8950.9 8148.5 6769.9 5528 4244.3 2845.4 1317.6
669 440.7 333.4 220.4 87 0 0
2791.1 2662.3 2550.4 2429.5 2304.1 2208.1 2150.4 2127.8 2124.4 2145.9
2182.1 2256.6 2496.2 3035.2 3865.8 4851.2 5952.9 7088.6 8216.4 9164.4
9854.9 10227.8 10242.5 9970.1 9600.6 9095.5 8389.2 7172.2 5335.9 3222.8
1376.4 479.1 200 111.9 44.1 3.4 0
2791.1 2684.9 2585.5 2501.9 2411.5 2339.1 2299.6 2281.5 2279.2 2296.2
2329 2376.4 2475.9 2697.3 3148.2 3844.3 4755.1 5794.7 6881.8 7959.8
8985.9 9854.9 10513.7 10779.2 10805.2 10792.8 10806.3 10501.2 9093.2 6463.7
3604.8 1213.6 308.5 114.1 28.3 2.3 0
2791.1 2707.5 2631.8 2577.6 2534.6 2506.4 2500.7 2510.9 2531.2 2558.4
2599 2655.5 2729 2851 3054.4 3402.5 3943.8 4671.5 5491.9 6373.3
7331.5 8322.6 9287.6 10160 10930.6 11562.3 12223.4 12883.3 12870.9 10849.3
6737.2 2853.3 743.6 210.2 63.3 4.5 0
2791.1 2738 2692.8 2666.8 2663.4 2679.3 2712 2768.5 2822.8 2888.3
2976.5 3065.7 3155 3275.9 3434.1 3679.3 4059 4592.4 5217.3 5955.2
6795.9 7636.7 8512.4 9346.4 10422.1 11529.6 12874.3 14138.8 14773.8 14014.5
11049.3 6026.4 1688.2 359.3 76.8 5.7 0
2791.1 2771.9 2756.1 2771.9 2804.7 2858.9 2927.9 3009.2 3086.1 3172
3265.7 3360.7 3461.2 3594.6 3769.7 4024 4376.6 4868.1 5479.5 6188
7043.4 7954.2 8968.9 10073 11269.7 12599.7 14003.2 15324.2 16004.4 15327.5
12064.1 5558.6 1180.9 306.2 63.3 5.7 0
2791.1 2770.8 2766.3 2786.6 2826.2 2889.5 2968.6 3045.4 3134.7 3217.2
3309.8 3400.2 3504.2 3628.5 3808.2 4066.9 4427.4 4920.1 5543.9 6308.9
7176.7 8128.2 9165.6 10317.1 11544.2 12894.6 14302.6 15561.5 16123.1 15149
11372.5 4628.5 898.4 238.4 47.5 4.5 0
2791.1 2793.4 2811.5 2873.6 2949.3 3052.2 3176.5 3300.8 3424 3548.3
3669.2 3799.1 3938.1 4125.7 4399.2 4749.5 5178.9 5725.8 6381.2 7115.7
7899.9 8713.6 9592.7 10423.3 11184.9 11830.1 12329.6 12482.2 11926.2 10193.9
6540.5 1919.9 349.2 107.4 27.1 9 0
2791.1 2803.6 2837.5 2905.3 3002.5 3124.5 3259 3400.2 3539.2 3665.8
3788.9 3908.7 4036.4 4192.4 4378.8 4631.9 4968.7 5378.9 5838.8 6314.5
6795.9 7280.7 7750.8 8122.6 8316.9 8319.2 8141.8 7739.5 6912.3 5741.6
3725.7 1250.9 279.1 91.5 35 13.6 0
2791.1 2805.8 2847.6 2915.4 3016 3130.1 3251.1 3367.4 3465.8 3540.3
3583.3 3610.4 3619.4 3633 3660.1 3704.2 3821.7 4071.4 4387.9 4697.5
4899.8 4992.4 4974.3 4722.3 4168.6 3436.4 2623.9 1719.9 1001.2 540.1
289.3 127.7 53.1 21.5 7.9 1.1 0
2791.1 2812.6 2837.5 2884.9 2920 2939.2 2941.4 2896.2 2813.7 2672.5
2473.6 2225 1942.5 1657.7 1383.1 1126.6 897.2 742.4 688.2 681.4
688.2 683.7 614.7 487 348 232.8 154.8 117.5 97.2 79.1
61 38.4 15.8 6.8 2.3 0 0
2791.1 2813.7 2808.1 2769.7 2687.2 2561.7 2391.1 2144.8 1822.7 1448.7
1099.5 813.6 606.8 497.2 457.7 449.7 444.1 437.3 426 413.6
394.4 352.6 290.4 226 174 137.9 109.6 85.9 66.7 49.7
32.8 15.8 6.8 2.3 0 0 0
2791.1 2797.9 2738 2593.4 2375.3 2091.7 1705.2 1281.4 919.8 667.8
534.5 476.9 441.8 412.5 386.5 365 353.7 341.3 330 318.7
300.6 268.9 228.3 185.3 145.8 116.4 93.8 72.3 54.2 37.3
19.2 9 3.4 0 0 0 0
2791.1 2777.6 2639.7 2397.9 2061.2 1643 1161.7 794.4 593.3 524.3
490.4 458.8 419.2 371.8 323.2 282.5 252 238.4 247.5 261
261 245.2 217 180.8 142.4 113 88.1 68.9 50.9 33.9
21.5 9 3.4 0 0 0 0
2791.1 2769.7 2565.1 2221.6 1762.8 1220.4 796.7 591 536.8 507.4
476.9 433.9 383.1 328.8 276.9 232.8 196.6 178.5 170.6 168.4
169.5 169.5 165 150.3 132.2 113 94.9 75.7 61 48.6
36.2 21.5 4.5 0 0 0 0
2791.1 2766.3 2504.1 2097.3 1552.6 995.5 654.3 557.1 526.6 498.3
459.9 410.2 356 300.6 253.1 213.6 188.7 175.2 166.1 158.2
150.3 143.5 137.9 131.1 122 109.6 93.8 79.1 67.8 55.4
40.7 24.9 4.5 0 0 0 0
2791.1 2752.7 2448.7 1985.4 1388.8 849.8 595.5 546.9 520.9 488.2
446.4 400 350.3 296.1 248.6 213.6 192.1 180.8 172.9 166.1
157.1 150.3 142.4 134.5 124.3 107.4 85.9 73.5 61 48.6
33.9 15.8 2.3 0 0 0 0
2791.1 2751.6 2431.8 1943.6 1322.1 795.5 577.4 542.4 518.7 483.6
440.7 397.8 351.4 300.6 252 214.7 194.4 183.1 174 167.2
160.5 152.6 143.5 133.3 118.7 96.1 70.1 58.8 47.5 35
22.6 7.9 0 0 0 0 0
2791.1 2753.9 2421.6 1926.7 1293.9 778.6 577.4 541.3 516.4 482.5
438.4 395.5 351.4 299.5 250.9 213.6 194.4 183.1 175.2 168.4
161.6 152.6 143.5 133.3 117.5 92.7 67.8 57.6 45.2 33.9
20.3 6.8 0 0 0 0 0
